Wolfspeed Unveils 300mm Materials Foundation for Next-Gen AI and HPC Advanced Packaging

    Read the Press Release

    Achieve Unrivaled Amperage Per SiC Area

    An accelerated path to more efficient and compact systems with the latest Gen 5 1200 V MOSFETs

    View Product

    Want a sneak peek of PCIM 2026?

    Get a preview of our newest products, demos and presentations

    Learn More

    Two Families. One Vision. Powering the applications that power the world

    Discover two new 3.3 kV SiC modules that unlock the full potential of renewable energy across the entire energy lifecycle — from generation and storage to conversion and distribution.

    View products

    AI is scaling fast. Can the grid scale with it?

    Learn about our role in powering AI with reliable silicon carbide-based solid-state transformers

    Read the Article

    Wolfspeed Unveils 300mm Materials Foundation for Next-Gen AI and HPC Advanced Packaging

    Read the Press Release

    Achieve Unrivaled Amperage Per SiC Area

    An accelerated path to more efficient and compact systems with the latest Gen 5 1200 V MOSFETs

    View Product

    The Power to Make It Real™

    At Wolfspeed, we are the creators of the next-generation semiconductor technology that powers the world’s most disruptive innovations. In other words, it’s our job to make humankind’s greatest ambitions – real.

    For us, making it real means making it the Wolfspeed way. We deliver unparalleled reliability on a massive scale from the first U.S.-based silicon carbide corridor with end-to-end substrate and power device fabrication to fulfill the world’s growing demand.


    Latest Product Releases

    View All Products
    Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
    1200 V Automotive Qualified SiC MOSFET in Top-Side Cooled package
    High power dissipation capability in industry-standard TSC package. PPAP capable, optimized for high-voltage DC/DC converters and EV battery chargers.
    1200 V Automotive Qualified Bare Die SiC MOSFETs – Gen 4
    Qualified for continuous operation at 185°C junction temperature. Optimized for automotive powertrain, motor drives & circuit breakers.
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    1200 V Automotive Qualified 6-pack (3-phase) SiC Power Module Family
    High reliability and easy integration with a direct-cooled Pin Fin baseplate. Optimized for traction inverters in heavy-duty, and agricultural vehicles.
    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    1700 V Industrial qualified SiC MOSFET Family
    30 mΩ RDS(on) family of discrete devices in variety of packaging options. Optimized for solar inverters and switched mode power supplies.
    Product rendering of a Wolfspeed Gen 5 Bare Die Silicon Carbide MOSFET.
    Gen 5 1200 V Automotive Bare Die MOSFETs
    Achieve the utmost conduction efficiency to help meet current density targets. Optimized for traction inverters and solid-state circuit breakers.
    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin
    3300 V Wolfspeed WolfPACK® SiC Modules
    The scalable full-bridge baseplate-less modules. Engineered for modularity offering flexibility to configure multi-level, series-stacked, or parallel converter architectures.
    Mid-angle product photography of Wolfspeed's LM Power Module
    3300 V Baseplate SiC Modules
    High-power half-bridge modules for >800 A applications. Optimized for demanding converter topologies used in solar, grid-scale energy storage, and wind-power infrastructure.
    Rendering of Wolfspeed's 10000 V Bare Die silicon carbide (SiC) MOSFET
    10000 V Bare Die Silicon Carbide MOSFETs
    10 kV bare die MOSFET enables design flexibility, delivering a step function improvement in system’s size, weight, reliability, and cost of ownership.
    Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
    Automotive Single Switch Overmolded Power Modules
    Enhanced power cycling capabilities in industry-standard footprint. Optimized for electric powertrain and traction inverter systems.
    Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.
    1200 V Industrial Qualified, Full-Bridge ​SiC Power Module – Gen 4 ​
    17 mΩ module in industry-standard package with an option of pre-applied thermal interface material. Optimized for EV chargers, high-efficiency converters & renewable energy.
    Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
    2300 V Bare Die Silicon Carbide MOSFETs – Gen 4
    Low resistance at operating temperature. Optimized for UPS, renewable energy & medium voltage drives.
    Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
    1200 V Automotive Qualified SiC MOSFET in Top-Side Cooled package
    High power dissipation capability in industry-standard TSC package. PPAP capable, optimized for high-voltage DC/DC converters and EV battery chargers.
    1200 V Automotive Qualified Bare Die SiC MOSFETs – Gen 4
    Qualified for continuous operation at 185°C junction temperature. Optimized for automotive powertrain, motor drives & circuit breakers.
    Front & bottom view of the Wolfspeed YM3L silicon carbide power module.
    1200 V Automotive Qualified 6-pack (3-phase) SiC Power Module Family
    High reliability and easy integration with a direct-cooled Pin Fin baseplate. Optimized for traction inverters in heavy-duty, and agricultural vehicles.
    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    1700 V Industrial qualified SiC MOSFET Family
    30 mΩ RDS(on) family of discrete devices in variety of packaging options. Optimized for solar inverters and switched mode power supplies.
    Product rendering of a Wolfspeed Gen 5 Bare Die Silicon Carbide MOSFET.
    Gen 5 1200 V Automotive Bare Die MOSFETs
    Achieve the utmost conduction efficiency to help meet current density targets. Optimized for traction inverters and solid-state circuit breakers.
    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin
    3300 V Wolfspeed WolfPACK® SiC Modules
    The scalable full-bridge baseplate-less modules. Engineered for modularity offering flexibility to configure multi-level, series-stacked, or parallel converter architectures.
    Mid-angle product photography of Wolfspeed's LM Power Module
    3300 V Baseplate SiC Modules
    High-power half-bridge modules for >800 A applications. Optimized for demanding converter topologies used in solar, grid-scale energy storage, and wind-power infrastructure.
    Rendering of Wolfspeed's 10000 V Bare Die silicon carbide (SiC) MOSFET
    10000 V Bare Die Silicon Carbide MOSFETs
    10 kV bare die MOSFET enables design flexibility, delivering a step function improvement in system’s size, weight, reliability, and cost of ownership.

    Our technology commitment

    Close-up photo of a red tractor in a snow-covered field. Used to symbolize how Wolfspeed's portfolio is strong and durable.

    Designed to last, even in the harshest environments​

    We enable our customers to design longer-lasting systems to perform in tough operating environments with products delivering ruggedness at every stage of product life cycle.

    Learn more
    Three large solar panels set against a green field mid-ground and mountainous background. Image used as an example of our energy storage technology.

    Designed to comprehensively improve system efficiency

    We empower our customers to more effectively create, convert and store energy with technology providing higher ampacity while minimizing conduction and switching losses.

    Close up image of an electric car that is plugged in and charging. Used to illustrate how our product line enables you to use high quality products without adding to product time.

    Designed to reduce system cost and development time

    We equip our customers to pivot to new system architectures to minimize their maintenance costs and production time with clean switching and high-performance devices.

    The Pioneers of Silicon Carbide

    About Wolfspeed

    Wolfspeed continues to lead the industry transition from silicon to silicon carbide across both materials and devices as the world’s only pure-play, vertically integrated silicon carbide company. As the pioneers of silicon carbide, we are committed to powering a better world for everyone.

    Who We Are

    Product Portfolio

    Our solutions, including silicon carbide material, Power Modules, Discrete Power Devices and Power Die Products, are helping make cars, planes, renewables, race teams, cities, and everything in between, better, faster, greener, cooler, and more sustainable for billions to live better lives.

    View Our Products

    Tools & Support

    We offer time saving Design Support Tools for the most in-demand silicon carbide power systems and devices with hands-on engineering support.

    Learn More

    Latest News

    View All News
    Jun 15, 2026

    Wolfspeed Appoints Seasoned Investor Relations Leader to Enhance Engagement with the Investment Community

    Read More
    Jun 09, 2026

    Wolfspeed Unveils the Industry’s Lowest RDS(ON) Silicon Carbide (SiC) MOSFETs in New Technology Generation

    Read More
    Jun 08, 2026

    GE Aerospace and Wolfspeed Collaborate to Accelerate High-Voltage Silicon Carbide (SiC) Adoption

    Read More
    Jun 01, 2026

    Wolfspeed Launches Dedicated Data Center Solutions Team in Silicon Valley; Hires Industry Experts to Drive Highly Compact and Efficient Power Solutions for AI Infrastructure

    Read More

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    Support

    Need Information?Contact Us
    Request SamplesVisit the Sample Center